IESNA:LM-63-2002
[TEST]P821230
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-735-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4841
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
319.4 328.9 337.4 348.7 364.8 382.8 406.4 434.7 470.7 505.6
541.5 581.2 624.7 667.2 719.2 788.2 868.5 942.3 1016 1091.6
1160.6 1241.8 1336.4 1391.2 1420.5 1453.5 1444.1 1406.3 1328.8 1222
1094.4 936.6 739.1 525.5 299.6 98.3 52 47.3 38.7 30.2
22.7 16.1 11.3 6.6 3.8 1.9 0.9 0.9 0 0
0 0 0 0 0 0 0.9 0.9 0.9 0.9
0.9 0 0 0 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0 0
319.4 327.9 337.4 347.8 362.9 380.9 403.6 432.9 469.7 505.6
540.6 579.3 621.9 667.2 723 792 872.3 947 1021.6 1096.3
1170 1246.6 1344.9 1407.2 1429.9 1469.6 1457.3 1416.7 1344.9 1235.2
1106.7 959.3 760.8 544.4 313.8 104.9 52 47.3 38.7 30.2
22.7 17 11.3 6.6 3.8 1.9 0.9 0.9 0 0
0 0 0 0 0 0 0.9 0.9 0.9 0.9
0.9 0 0 0 0 0.9 0 0.9 0 0.9
0.9 0.9 0
319.4 327.9 336.5 347.8 362.9 382.8 405.4 433.8 472.5 509.4
544.4 581.2 624.7 673.8 731.5 809 897.8 973.4 1051.9 1127.5
1212.6 1291.9 1391.2 1475.3 1501.7 1530.1 1546.2 1504.6 1429.9 1327.9
1178.5 1022.6 832.6 601.1 351.6 113.4 50.1 45.4 37.8 29.3
22.7 16.1 10.4 6.6 3.8 1.9 0.9 0.9 0.9 0.9
0.9 0 0 0 0 0 0 0.9 0 0.9
0 0 0 0 0 0 0 0 0 0
0.9 0 0
319.4 327 336.5 345.9 361 381.8 405.4 434.7 472.5 509.4
547.2 585 630.4 684.2 746.6 827 923.4 1009.4 1089.7 1172.9
1260.8 1372.3 1471.5 1551.8 1620.8 1651.1 1644.5 1626.5 1554.7 1454.5
1310.8 1131.3 913.9 667.2 398.8 131.4 48.2 43.5 35.9 28.4
20.8 15.1 10.4 6.6 3.8 1.9 1.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
319.4 327 335.5 345.9 360.1 379.9 404.5 437.6 475.4 512.2
551 591.6 635.1 689.9 758.9 849.6 945.1 1033 1123.7 1209.7
1309.9 1413.9 1546.2 1645.4 1693.6 1714.4 1749.4 1726.7 1646.3 1533.9
1389.3 1207.8 978.2 721.1 437.6 149.3 44.4 39.7 33.1 25.5
19.8 14.2 9.5 5.7 2.8 1.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
319.4 327 334.6 345 359.1 378 403.6 437.6 475.4 510.3
546.3 587.8 637 689 754.2 847.7 951.7 1043.4 1128.4 1219.2
1317.5 1443.2 1566 1658.6 1705.9 1744.6 1782.4 1750.3 1663.4 1553.7
1409.1 1218.2 986.7 721.1 432.9 138 38.7 35 29.3 22.7
17 12.3 8.5 5.7 2.8 1.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0 0 0.9 0 0.9
0 0 0 0 0 0 0 0 0.9 0
0 0 0
319.4 327 335.5 345 359.1 378 403.6 438.5 476.3 510.3
548.2 589.7 636 689.9 754.2 848.7 952.7 1045.3 1129.4 1220.1
1318.4 1444.1 1571.7 1661.5 1704.9 1739.9 1775.8 1761.6 1665.2 1555.6
1407.2 1220.1 989.5 723 433.8 143.7 38.7 35 28.4 22.7
17 12.3 8.5 5.7 2.8 1.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0 0.9
0.9 0 0 0 0 0 0.9 0.9 0 0.9
0.9 0 0
319.4 327 334.6 345 357.2 376.1 399.8 433.8 471.6 508.5
545.3 585 629.4 684.2 752.3 843 940.4 1025.4 1112.4 1204
1300.4 1409.1 1530.1 1618 1671.9 1705.9 1730.5 1717.2 1637.8 1514
1368.5 1177.6 953.6 693.7 407.3 119.1 31.2 28.4 23.6 18
14.2 10.4 6.6 4.7 1.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
319.4 326.1 333.6 344 357.2 375.2 397.9 430 465 500.9
537.8 577.5 622.8 674.8 736.2 811.8 906.3 989.5 1072.7 1155.8
1243.7 1348.6 1449.8 1529.2 1583 1615.2 1619.9 1593.4 1526.3 1429.9
1279.7 1105.8 888.4 643.6 374.3 107.7 23.6 20.8 18 13.2
10.4 7.6 4.7 2.8 1.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
319.4 325.1 332.7 342.1 356.3 374.3 396 423.4 460.3 495.2
530.2 567.1 607.7 655.9 713.5 788.2 872.3 950.8 1028.3 1102
1183.3 1267.4 1361.9 1432.8 1465.8 1486.6 1490.4 1449.8 1375.1 1273
1131.3 977.2 775 546.3 298.6 80.3 15.1 13.2 10.4 8.5
6.6 4.7 2.8 1.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
319.4 324.2 331.7 341.2 355.4 370.5 392.2 420.6 454.6 489.6
522.6 560.4 603 644.6 698.4 766.5 838.3 908.2 973.4 1037.7
1098.2 1157.7 1233.3 1290 1316.5 1342 1335.4 1293.8 1224.8 1125.6
994.2 844 661.6 457.4 241.9 62.4 5.7 4.7 3.8 2.8
1.9 1.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
319.4 324.2 331.7 342.1 354.4 370.5 390.3 420.6 451.8 485.8
518.9 555.7 594.5 637 688 750.4 819.4 884.6 943.2 1000.9
1050 1108.6 1168.1 1199.3 1227.7 1247.5 1237.1 1205 1134.1 1038.7
924.3 778.8 606.7 418.7 219.3 48.2 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
319.4 324.2 330.8 341.2 354.4 369.5 390.3 419.6 452.7 486.7
519.8 554.8 594.5 635.1 683.3 747.6 815.6 876.1 933.7 986.7
1033 1083.1 1139.8 1172.9 1181.4 1203.1 1199.3 1163.4 1104.8 1016
900.7 762.7 598.2 414.9 219.3 46.3 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
319.4 323.2 330.8 339.3 352.5 369.5 390.3 417.7 452.7 486.7
518.9 551 586.9 629.4 678.6 741.9 812.8 871.4 927.1 976.3
1026.4 1076.5 1129.4 1163.4 1169.1 1177.6 1182.3 1158.7 1104.8 1029.2
917.7 789.2 633.2 448.9 245.7 50.1 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0
319.4 322.3 329.8 340.2 352.5 368.6 391.3 418.7 453.6 485.8
517.9 551.9 590.7 633.2 682.4 746.6 819.4 880.8 935.6 987.6
1039.6 1102 1153 1180.4 1191.8 1188 1174.7 1165.3 1127.5 1063.2
955.5 824.1 664.4 481.1 275 64.3 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0 0.9 0 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0
319.4 322.3 329.8 338.3 350.6 367.6 390.3 420.6 456.5 487.7
518.9 550 586.9 629.4 682.4 750.4 822.2 878 931.9 980.1
1028.3 1076.5 1114.3 1108.6 1050 942.3 818.4 809.9 773.1 718.3
650.2 559.5 451.8 323.2 180.5 35.9 0 0 0 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
319.4 322.3 328.9 337.4 349.7 366.7 390.3 423.4 459.3 486.7
516 548.2 586 625.6 672 740 811.8 866.6 909.2 945.1
979.1 1011.2 1017.9 953.6 804.3 585 336.5 323.2 306.2 282.6
252.3 212.6 167.3 117.2 63.3 12.3 0 0 0 0
0 0.9 0 0 0 0 0.9 0 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
319.4 321.3 328.9 336.5 348.7 367.6 390.3 420.6 455.5 484.8
513.2 542.5 573.7 610.5 656.8 717.3 781.6 825.1 862.9 888.4
906.3 910.1 891.2 807.1 624.7 359.1 132.3 122.9 114.4 103
89.8 73.7 55.8 37.8 18.9 2.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
319.4 321.3 327.9 336.5 348.7 367.6 389.4 417.7 453.6 482.9
510.3 535.9 565.2 599.2 636 687.1 739.1 775.9 796.7 807.1
802.4 791 725.8 604.9 433.8 208.9 52.9 48.2 44.4 39.7
34 27.4 19.8 13.2 5.7 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
319.4 321.3 327 336.5 349.7 366.7 387.5 414.9 451.8 481.1
505.6 529.3 555.7 583.1 613.4 654.9 695.6 716.4 724.9 715.4
691.8 637.9 556.7 434.7 262.7 99.2 2.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
319.4 320.4 327 335.5 349.7 365.7 385.6 414.9 449.9 478.2
500.9 524.5 549.1 573.7 602 637.9 671 688 689.9 673.8
631.3 565.2 479.2 347.8 197.5 69 2.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
319.4 320.4 326.1 335.5 348.7 364.8 385.6 413.9 448 476.3
500.9 524.5 548.2 572.7 601.1 637 667.2 683.3 684.2 664.4
616.2 551 458.4 325.1 180.5 68 1.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
